BeaCon, Wired, Suitable for: M-bus, For valves: AB-QM; RA-G

088U0865

BeaCon, Digital actuator

Product details

Gross weight 383 Gram
Net weight 230 Gram
EAN 5702425248832

 

Actuator type BeaCon
China RoHS compliance Yes
Communication cable [m] 1.5 m
Connection types M30x1.5 (AB-QM), RA (RA-G)
Description BeaCon, Digital actuator
Display (Yes/No) No
EU RoHS compliance Out of scope
For valves RA-G
AB-QM
Heating control type Digital Actuator
Humidity sensor No
In scope of WEEE and contain batteries No
Installation On valve
Interfaces Wired
IP protection class IP 54/IP 40 (upside down)
Label product Yes
Power cable [m] 1.5 m
Product group Other Heating Products
Stroke [mm] 7±0.2mm
Suitable for M-bus
Supply Flow temperature control Yes
Supply voltage [V] 24 V
Transmission frequency [MHz] 470 MHz
Type Digital actuator
UK RoHS compliance Out of scope
Usage Flow/Temperature Control
Water temperature [°C] [Max] 90 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality