Prostorski termostati, BasicPlus / BasicPlus2, Prostorski termostat, 230 V, Podometni

088U0641

This product is not available in this store. Please contact your local Customer Service Center.

Ožičeno 230V

Podatki o izdelku

Bruto masa 0.28 Kilogram
Neto masa 0.25 Kilogram
EAN 5702424065270

 

Description C4C BasicPlus² WT-DL Display, CN version for retail
Frekvenca prenosa [MHz] 868.42 MHz
Humidity sensor No
Izhodna napetost [V] AC 230 V
Kategorija EEE 5 small equipment (any external dimension < 50 cm)
Možnost tipala temperature tal Ne
Nadometno Da
Napajalna napetost [V] 230 V
Opis izdelka BasicPlus2
Podvržen (uredbi) OEEO Yes
Primerno za 230V actuators
Skupina izdelkov Room Thermostats
Tip BasicPlus / BasicPlus2
Tip regulacije ogrevanja Prostorski termostat
Uporaba Display
Vgradnja Podometni
Vmesniki Ožičeno 230V

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality