Room Thermostats, BasicPlus / BasicPlus2, Room Thermostat, 230 V, In-wall

088U0629

C4C BasicPlus2 WT-MB 230V, CN version, Wired 230V

Product details

Gross weight 0.158 Kilogram
Net weight 0.12 Kilogram
Volume 0.001 Cubic meter
EAN 5702424593094

 

Description C4C BasicPlus2 WT-MB 230V, CN version
Display (Yes/No) Yes
EEE category 5 small equipment (any external dimension < 50 cm)
Heating control type Room Thermostat
Humidity sensor No
In scope of WEEE Yes
Installation In-wall
Interfaces Wired 230V
IP protection class IP30
On-wall Yes
Output voltage [V] AC 230 V
Product description BasicPlus2
Product group Room Thermostats
Scheduling Yes
Suitable for 230 V actuators
Supply voltage [V] 230 V
Transmission frequency [MHz] 868.42 MHz
Type BasicPlus / BasicPlus2
Usage Programmable & M-bus

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality