Thermal actuators, Thermot, M 30 x 1.5, Supply voltage [V] AC: 230, NC, 0.6 m

088H3230

Thermot M30x1.5 NC 230V

Product details

Gross weight 0.151 Kilogram
Net weight 0.112 Kilogram
Volume 0.75 Liter

 

Cable length [m] 0.6 m
Connection size M 30 x 1.5
Description Thermot M30x1.5 NC 230V
End-switch No
Frequency range [Hz] [Max] 60 Hz
Frequency range [Hz] [Min] 50 Hz
IP protection class IP41
Power consumption [W] 2 W
Product group Thermal actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 34e479e3-8cd7-4b24-8ab6-5f5e1b1681f4
SCIP dossier product name "Thermal was actuator (TWA-K Brass)"
Supply voltage [V] AC 230 V
Type Thermot
Valve function NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality