RET2001B, Battery, Digital Thermostat

087N6471

RET2001B, Battery powered digital room electronic thermostat

Product details

Gross weight 0.226 Kilogram
Net weight 0.2 Kilogram
Volume 0.604 Liter
EAN 5702425239342

 

Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Back lit display Yes
Backplate Custom Backplate
Ball hardness test [°C] 75 °C
Battery lifetime [Years] 2 yr
Battery type 2 x AA alkaline batteries
Category name Digital Thermostat
CE evaluated Yes
Colour White RAL 9010
Contain batteries Yes
Control pollution Degree 2
Control type On/Off load compensation
Depth [mm] 30 mm
Description RET2001B, Battery powered digital room electronic thermostat
Design standard EN 60730-2-9
EEE category 5 small equipment (any external dimension < 50 cm)
Frost protection Yes
Height [mm] 86 mm
In scope of WEEE Yes
Installation 2 Wire
Label product Yes
Material ABS+PC, non-flammable
Modulating Control Yes
Number of channels 1
On/Off control Yes
On/off modulating control Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product description RET2001B
Product group Room Thermostats, RET
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1076e053-04a2-4646-987d-f4036bc6aef1
SCIP dossier product name Electronic programmable room thermostat
Status indicator Yes
Supply Type Battery
Temperature limiter [°C] [Max] 35 °C
Temperature limiter [°C] [Min] 5 °C
Type RET2001
UNSPSC CODE 41112209
Warranty [Year] 5
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality