RET2000B-RF + RX1-S, Batteries for thermostat + 230Vac for receiver

087N6444

RET2000

Product details

Gross weight 0.35 Kilogram
Net weight 0.246 Kilogram
Volume 0.627 Liter
EAN 5013567422159

 

1 Primary battery SUM weight Kg 0.046
1 Primary battery weight Kg 0.023
Ambient temperature [°C] [max] 45 °C
Back lit display Yes
Ball hardness test [°C] 75 °C
Battery qty 2
Battery type 2 x AA alkaline batteries
Battery type or Name Alkaline AA
China RoHS compliance Out of scope
Contain batteries Yes
Control pollution Degree 2
Cooling option Yes
Depth [mm] 35 mm
Description RET2000
Design standard EN 60730-2-9
EEE category 5 small equipment (any external dimension < 50 cm)
Frost protection Yes
Height [mm] 84 mm
In scope of WEEE Yes
Media A
Memory back up Yes
On/Off control Yes
On/off modulating control Yes
Optional compressor time delay Yes
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Product description RET2000B-RF + RX1-S
Product group Room Thermostats, RET
REACH Candidate List substances No
RF frequency [MHz] 433.92 MHz
RF range [m] 30 m
Selectable °C or °F Yes
Status indicator Yes
Supply Type Batteries for thermostat + 230Vac for receiver
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 5 °C
Temperature accuracy ±1°C
Temperature limiter [°C] [Max] 30 °C
Temperature limiter [°C] [Min] 5 °C
Temperature Range (Cooling) [°C] [Max] 52 °C
Temperature Range (Cooling) [°C] [Min] 52 °C
Type RET2000
Weight per battery 23 g
Width [mm] 84 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality