Temperature sensor, MBT 5410, Pt

084Z8280

Sensor elem. resistance [Ohm]: 10, Output signal: Ohm

Product details

Gross weight 0.68 Kilogram
Net weight 0.597 Kilogram
Volume 2.512 Liter
EAN 5702423131662

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Box (metal/plastic)
Electrical connection size 2 terminals
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
Insertion length [in] 2.36 in
Insertion length [mm] 60 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.394 in
Protection tube diameter [mm] 10 mm
Protection tube material AISI 316 Ti
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -58 °F
Type MBT 5410
Type designation MBT 5410-000-060-000-0000
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
15
18
19
21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality