Sensors, ACCPBT ProbePT1000 IP68 6x40 1.5m-I/P 10

080G0209

ACCPBT ProbePT1000 IP68 6x40 1.5m-I/P 10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10

Product details

Gross weight 0.02 Kilogram
Net weight 0.019 Kilogram
Volume 0.12 Liter
EAN 5702423284528

 

Cable length [m] 1.5 m
CE evaluated Yes
Contain batteries No
EEE category 5 small equipment (any external dimension 50 cm)
Function ACCPBT Pt1000, 6x40,1.5m cable
In scope of WEEE Yes
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 10 pc
REACH Candidate List substances No
Type Accessory
Type designation ACCPBT
Used for product MCX series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality