Sensors, ACCPBT Probe NTC IP68 6x40 3m - I/P 10

080G0206

ACCPBT Probe NTC IP68 6x40 3m - I/P 10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10

Product details

Gross weight 0.037 Kilogram
Net weight 0.036 Kilogram
Volume 0.151 Liter
EAN 5702423285983

 

Cable length [m] 3 m
CE evaluated Yes
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
In scope of WEEE Yes
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 10 pc
REACH Candidate List substances No
Type Accessory
Type designation ACCPBT
Used for product MCX series

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality