Temperature sensor, ETN, 3.5 m

077F8723

Function: Cabinet sensor, Cable length [in]: 137.8

Product details

Gross weight 101 Gram
Net weight 95 Gram
Volume 0.394 Liter
EAN 5702428398886

 

Cable length [in] 137.8 in
Cable length [m] 3.5 m
Contain batteries No
EU RoHS compliance Yes
Function Cabinet sensor
Number of terminals [pcs] 3 pc
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 60 pc
REACH Candidate List substances No
Terminals connector RAST2.5 Edge connector
Type ETN
Used for product ERC
ETC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality