Pressure transmitter, DST P140, 0 bar - 17 bar, 0 psi - 246.5 psi

075G4062

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Bayonet, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P140-C416-E8AC04-0

Product details

Gross weight 0.067 Kilogram
Net weight 0.056 Kilogram
Volume 0.163 Liter
EAN 5702424233327

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Approval CE
CE evaluated Yes
Compensated temp. range [°C] [max] 135 °C
Compensated temp. range [°C] [min] -40 °C
Contain batteries No
Electrical connection Bayonet
Electrical connection size 3 pin
Electrical connection standard ISO 15170-A1-3.1-AU
Electrical Connector Color Black
Enclosure rating IP IP69K
EU RoHS compliance Yes
Housing material 304L
Identical product 075G1084
In scope of WEEE Yes
International Article Number 5702424233327
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 68 bar
Overload pressure max. [psi] 986 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-18
Pressure connection standard NONE
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 17 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 246.5 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P140-C416-E8AC04-0
Supply voltage [V] DC 5 V
Supply voltage [V] DC 5 V
TEB inside CTR ±FS [%] 2 %
Type DST P140
UK RoHS compliance Out of scope
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality