Pressure transmitter, DST P100, 0 bar - 50 bar, 0 psi - 725 psi

075G1264

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Deutsch DT04-3P, Pressure connection type: M, Pressure connection size: 10 x 1, Specification key: DST P100-2736-J8FA04-3

Product details

Gross weight 0.063 Kilogram
Net weight 0.051 Kilogram
Volume 0.086 Liter
EAN 5715162863268

 

+ output Pin C
+ supply Pin A
- common Pin B
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Approval CE
CE evaluated Yes
Compensated temp. range [°C] [max] 135 °C
Compensated temp. range [°C] [min] -40 °C
Contain batteries No
Electrical connection Deutsch DT04-3P
Electrical connection size 3P
Electrical Connector Color Black
Enclosure rating IP IP69K
EU RoHS compliance Yes
High Clipping Level 92
Housing material 304L
In scope of WEEE No
International Article Number 5715162863268
Low Clipping level 8
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 200 bar
Overload pressure max. [psi] 2900 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 10 x 1
Pressure connection type M
Pressure Male/Female Male
Pressure range [bar] [max] 50 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 725 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P100-2736-J8FA04-3
Supply voltage [V] DC 5 V
TEB inside CTR ±FS [%] 2 %
Type DST P100
Wetted part material 304L/316L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality