Refrigerant distributor, RD 49, 10 pc, 3/16 in, 8 mm

069G2338

Type designation: RD49-C08-H10, Inlet connection type: Solder, ODM, Outlet size [in]: 3/16 in, Number of holes: 10, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8

Product details

Gross weight 0.411 Kilogram
Net weight 0.378 Kilogram
EAN 5702424286644

 

Approval UL
Body size 49
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [mm] 22 mm
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 8 mm
Number of holes 10 pc
Outlet size [in] 3/16 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 15 pc
Type RD 49
Type designation RD49-C08-H10
UL evaluated Yes

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality