Refrigerant distributor, RD 49, 16 pc, 5/8 in, 3/16 in, 8 mm

069G2320

Type designation: RD49-J08-H16, Inlet connection type: Solder, ODM, Inlet size [in]: 5/8 in, Outlet size [in]: 3/16 in, Number of holes: 16, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8

Product details

Gross weight 0.36 Kilogram
Net weight 0.36 Kilogram
Volume 0.37 Liter
EAN 5702428245937

 

Approval UL
Body size 49
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [in] 5/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 8 mm
Number of holes 16 pc
Outlet size [in] 3/16 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e1534687-9129-4796-8151-656dd16d6529
SCIP dossier product name RD
Type RD 49
Type designation RD49-J08-H16
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality