HRB 3 PN10 25/6.3 rotary 3-way Rp1

065Z0406

Este producto no está disponible en este sistema. Por favor entre en contacto con su Centro de Atención al Cliente local.

HRB 3 PN10 25/6.3 rotary 3-way Rp1

Detalles del producto

Gross weight 0.999 Kilogram
Net weight 0.861 Kilogram
Volume 1.186 Liter
EAN 5710104033648

 

Application Heating
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 2 bar
Closing differential pressure (mixing) [bar] [Max] 1 bar
Connection size Rp 1
Connection types Internal thread
Contain batteries No
Description HRB 3 PN10 25/6.3 rotary 3-way Rp1
Diameter [mm] 25 mm
Flow characteristic S characteristic
Kvs values [m³/h] 6.3 m³/h
Leakage through port max. [% Kvs] Diverting: 0.02
Mixing: 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 3
Operating torque [Nm] 5 N-m
Permissible media District heating/cooling circulation water
PN alternative VSP 6
Pressure nominal [bar] 10 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b522cde8-91be-41f7-a332-895ff80167a5
SCIP dossier product name HRB HRE HFE
Slide shoe material DZR brass CuZn36Pb2AS (CW 602N)
Stuffing box sealing material EPDM
Type HRB 3
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)

Accesorios

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality