Tailpiece DN40 PN16 int.thread Rp1#

065Z0295

Tailpiece DN40 PN16 int.thread Rp1#

Product details

Gross weight 0.438 Kilogram
Net weight 0.438 Kilogram
Volume 0.247 Liter
EAN 5710104007717

 

Connection size Rp 1 1/2
Connection types Internal thread
Description Tailpiece DN40 PN16 int.thread Rp1#
Diameter [mm] 40 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Material BRASS
Packing format Single pack
Packing quantity 1
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Other valves accessories

Acessórios

Peças de Reposição

Replacement

Replacement

Replacement

Serviços

Software

Software and firmware to extend functionality