VRG2 PN16 DN15/2,5 ext.thread

065Z0134

VRG2 PN16 DN15/2,5 ext.thread

Product details

Gross weight 0.763 Kilogram
Net weight 0.691 Kilogram
Volume 1.522 Liter
EAN 5702421559666

 

Application Heating and cooling
Application alternative VSP District heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection size G 1
Connection types External Thread
Contain batteries No
Control ratio 50:1
Description VRG2 PN16 DN15/2,5 ext.thread
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 4 bar
Flow characteristic Equal percentage
Kvs values [m³/h] 2.5 m³/h
Leakage through port (B-AB) max. [% Kvs] 1.0
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Stroke [mm] 10 mm
Stuffing box sealing material EPDM
Type VRG 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Brass
Valve stem material Stainless steel

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality