FVR, DN 32, With plug, Rp 1 1/4

065B8238

FVR strainer DN32 Rp1 1/4

Product details

Gross weight 0.678 Kilogram
Net weight 0.66 Kilogram
Volume 0.473 Liter
EAN 5710104042275

 

Approval standard ISO 7/1
Connection size Rp 1 1/4
Connection types Internal thread
Contain batteries No
Description FVR strainer DN32 Rp1 1/4
Diameter [mm] 32 mm
Kvs values [m³/h] 17 m³/h
Label product Yes
Material DZR brass CuZn36Pb2As
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 0.5 mm
Number of meshes [n/cm²] 50
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 25 bar
Product group Auxiliary Products
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5022516a-2a85-4d12-8da0-b33e64f9a0c8
SCIP dossier product name 065B8238
Size DN 32
Strainer type With plug
Type FVR

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality