FVF, PN 16, DN 150, With plug, Flange

065B7750

FVF DN150 PN16 with Plug

Product details

Gross weight 66 Kilogram
Net weight 48 Kilogram
Volume 192.192 Liter
EAN 5702421555286

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 150
Connection types Flange
Description FVF DN150 PN16 with Plug
Diameter [mm] 150 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Kvs values [m³/h] 526 m³/h
Label product Yes
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 300 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 150
Strainer type With plug
Type FVF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality