VFM 2, PN 25, DN 25, 10 m³/h, Flange

065B3058

VFM 2 PN25 25/10 2-way seated flange

Product details

Gross weight 5.122 Kilogram
Net weight 5.117 Kilogram
Volume 5.235 Liter
EAN 5710104075914

 

Application District heating and cooling
Application alternative VSP Heating
Cavitation factor 0.5
Cavitation factor 100% 0.34
Cavitation factor 25% 0.58
Cavitation factor 50% 0.52
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 50:1
Description VFM 2 PN25 25/10 2-way seated flange
Diameter [mm] 25 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flow characteristic Split
Function Pressure relief
Kvs values [m³/h] 10 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 50%
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 16
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Motorized control valves
Stroke [mm] 7 mm
Type VFM 2
Valve body material GGG 40.3
Valve cone material Stainless steel
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality