VFG 33, PN 16, DN 65, 50 m³/h, Flange

065B2602

VFG33 PN16 65/50 3-way flange flow/ret

제품 세부정보

Gross weight 42.5 Kilogram
Net weight 42.5 Kilogram
Volume 88.8 Liter
EAN 5702421805190

 

Cavitation factor 0.5
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Control ratio 1:50
Description VFG33 PN16 65/50 3-way flange flow/ret
Diameter [mm] 65 mm
Differential pressure range [bar] [Max] 12 bar
EU RoHS compliance Out of scope
Flow characteristic Linear
Function Pressure relief
Function 2 Mixing valve
Kvs values [m³/h] 50 m³/h
Leakage bypass port max. [% Kvs] 0.05 %
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 3
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
REACH 후보 목록 물질 Lead (CAS no. 7439-92-1)
Spindle position A-AB: Normally closed
Stroke [mm] 16 mm
Valve body material Ductile cast iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone material Stainless steel, mat. No. 1.4404
Valve seat material Stainless steel, mat. No. 1.4021
Valve size DN 65
용도 District Heating
제품군 Motorized control valves
형식 VFG 33

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality