Solenoid valve, CSV 6

032B2004

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 0.125 Kilogram
Net weight 0.08 Kilogram
Volume 0.752 Liter
EAN 5702428478182

 

Actuator system [mm] 9 mm
Ambient temperature -20 - 55 °C
Ambient temperature range [°F] [max] 131 °F
Ambient temperature range [°F] [min] -4 °F
Approval EAC
LLC CDC TYSK
Brand Snow dragon
China RoHS compliance Yes exceed limitations
Coil No
Contain batteries No
Cv value [gal/min] 0.63 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fluid Group 1
2
Function NC
Inlet connection type Solder, ODF
Inlet size [mm] 12 mm
Kv value [m³/h] 0.54 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 35 bar
Max. Working Pressure [psig] 508 psig
MaxOPD[bar] 7W AC 26 bar
MaxOPD[psi] 7W AC 376 psi
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.05 bar
MinODP [psi] 1 psi
MOPD[bar/psi] Coil Dependent
Orifice size [mm] 5.6 mm
Outlet connection type Solder, ODF
Outlet size [mm] 12 mm
Packing format Multi pack
PED category Art. 4, par. 3
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234ze(E)
R134a
R22/R407C
R290
R404A/R507A
R452A
R513A
R600
R600a
SCIP dossier no. d9d5728d-cd94-47e1-8ca4-3a2768e38bd9
Serviceable No
Type CSV 6
Type designation Solenoid valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality