Solenoid valve, CSV 2
032B2000
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 0.082 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.336 Liter |
EAN | 5702428472838 |
Gross weight | 0.082 Kilogram |
Net weight | 0.046 Kilogram |
Volume | 0.336 Liter |
EAN | 5702428472838 |
Actuator system [mm] | 9 mm |
Ambient temperature | -20 - 55 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
EAC LLC CDC TYSK |
Brand | Snow dragon |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fluid Group |
1 2 |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 6 mm |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 508 psig |
MaxOPD[bar] 7W AC | 26 bar |
MaxOPD[psi] 7W AC | 376 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | Coil Dependend |
Orifice size [mm] | 2.3 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 6 mm |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 38 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R134a R22/R407C R290 R404A/R507A R452A R513A R600 R600a |
SCIP dossier no. | d9d5728d-cd94-47e1-8ca4-3a2768e38bd9 |
Serviceable | No |
Type | CSV 2 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
Actuator system [mm] | 9 mm |
Ambient temperature | -20 - 55 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval |
EAC LLC CDC TYSK |
Brand | Snow dragon |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Fluid Group |
1 2 |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 6 mm |
Lubricants compatibility |
AB MO PAG PAO POE PVE |
Manual operation option | No |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 508 psig |
MaxOPD[bar] 7W AC | 26 bar |
MaxOPD[psi] 7W AC | 376 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0 bar |
MinODP [psi] | 0 psi |
MOPD[bar/psi] | Coil Dependend |
Orifice size [mm] | 2.3 mm |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 6 mm |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | No |
Product group | Solenoid valves |
Product Name Description | Solenoid valve |
Quantity per packing format | 38 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234ze(E) R134a R22/R407C R290 R404A/R507A R452A R513A R600 R600a |
SCIP dossier no. | d9d5728d-cd94-47e1-8ca4-3a2768e38bd9 |
Serviceable | No |
Type | CSV 2 |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |