Check valve, NRVA 20

020-2001

Connection standard: EN 10220, Connection type: Butt weld, Connection size [mm]: 20, Max. Working Pressure [bar]: 40

Product details

Gross weight 1.006 Kilogram
Net weight 0.999 Kilogram
Volume 0.865 Liter
EAN 5702422029380

 

China RoHS compliance Out of scope
Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard EN 10220
Connection type Butt weld
Contain batteries No
Cv value [gal/min] 7 gal/min
EU RoHS compliance Out of scope
Fluid Group 1
Kv value [m³/h] 6 m³/h
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Multi pack
PED category Art. 3, par. 3
Product description Check Valve
Product group Check valves
Product Name Description Check valve
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
R1233zd(E)
R1234yf
R1234ze(E)
R125
R152a
R227ea
R236fa
R245fa
R32
R407H
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R512A
R513A
R513B
R515A
R515B
R516A
SCIP dossier no. b92c39f2-40e3-44af-be5d-de68d49d1465
SCIP dossier product name NRVA
Temperature range [°C] [max] 140 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 284 °F
Temperature range [°F] [min] -58 °F
Type NRVA 20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality