Energy meters, For product type: SonoSelect and Safe, IR2BLE Dongle

014U1963

Product Type: Accessories

Product details

Gross weight 72 Gram
Net weight 70 Gram
Volume 0.261 Liter
EAN 5702425131103

 

1 Primary battery SUM weight Kg 0.003
1 Primary battery weight Kg 0.003
Battery qty 1
Battery type or Name YE811417C 100mAh
China RoHS compliance Out of scope
Contain batteries Yes
Description IR2BLE Dongle
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
For product type SonoSelect and Safe
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Calculator accessories
UK RoHS compliance Out of scope
Weight per battery 3 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality