Compression fittings for Alupex tubings, G 1/2" A, 16x2, Nickel plated

013G4176

Alupex fittings for pipe 16 x 2 mm

Product details

Gross weight 0.036 Kilogram
Net weight 0.036 Kilogram
Volume 0.081 Liter
EAN 5702420036731

 

Connections G 1/2" A
Contain batteries No
Description Alupex fittings for pipe 16 x 2 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 95 °C
For tubings Alupex
For valves RA 15/6T
RA 15/6TB
RA-FN 15
RA-N 15
RA-U/UN 15
RLV 15
RLV-S 15
RA-DV 15
Label product Yes
Packing format Industrial pack
Product group Compression fittings
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a76c5ed7-e33e-4d63-b06e-8751d1fc2312
Test pressure [bar] 10 bar
Thread External
Tube dimension [mm] 16x2
Type Compression fittings for Alupex tubings
Usage for AluPex
Working pressure [bar] [Max] 6 bar

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality