RAX Design sets, Left mounted sensor, RAX, Chrome

013G4004

Left-set chrome, includes RAX sensor, valve and lockshield valve

Product details

Gross weight 1.114 Kilogram
Net weight 1.092 Kilogram
Volume 1.853 Liter
EAN 5702420059549

 

China RoHS compliance Out of scope
Colour Chrome
Connection size in Rp 1/2
Connection size out R 1/2
Contain batteries No
Contents of set Valve, sensor, lockshield
Description Left-set chrome, includes RAX sensor, valve and lockshield valve
Design Left mounted sensor
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow temperature [°C] [Max] 120 °C
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.34 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.03 m³/h
Kvs values [m³/h] [Max] 0.44 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-X
SCIP dossier no. b4fc2faa-649f-4595-8bf3-3d7227e643e5
SCIP dossier product name Right/Left-set Chrome (RA-URX, RLV-X, RAX and RTX)
Sensor design RAX
Sensor type Thermostatic sensor
Type RAX Design sets
UK RoHS compliance Out of scope
Valve type RA-URX, RLV-X
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality