Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve

013G0390

RA-N built-in valve, series 3, normal and large flow, with presetting

Product details

Gross weight 0.087 Kilogram
Net weight 0.087 Kilogram
Volume 0.08 Liter
EAN 5702420040684

 

Connection to radiator G 1/2 A
Connection type to sensor RA
Contain batteries No
Contents of set Valve
Description RA-N built-in valve, series 3, normal and large flow, with presetting
Flow temperature [°C] [Max] 120 °C
For radiator manufacturers Arbonia
Dianorm
Diatherm
Henrad
Korado
Manaut
Purmo
Radson
Rettig
Starmex
Stelrad
VSZ Korad.
Presetting yes
Product group Integrated valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6159f1c9-e3e5-41cf-9fd1-cf332fcf8937
SCIP dossier product name RA-N & -U built-in valve 1
Type Integrated valves
Usage For bottom supplied radiators

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality