Shut-off ball valve, GBCH 42s

009L7411

This product is not available in this store. Please contact your local Customer Service Center.

Inlet connection type: Butt weld, Outlet connection type: Butt weld, Inlet size [mm]: 42, Outlet size [mm]: 42.00

Product details

Gross weight 2.775 Kilogram
Net weight 2.401 Kilogram
Volume 4.312 Liter
EAN 5702428515399

 

Access port No
Approval CE
UKCA
Body material Brass
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material Stainless steel
Contain batteries No
Cv value [gal/min] 174.53 gal/min
Direction Straightway
Equipment Cap w. wire seal
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
Fluid Group 2
Ignition source assessment Yes
Inlet connection type Butt weld
Inlet size [mm] 42 mm
Kv value [m³/h] 150.98 m³/h
Max. Working Pressure [bar] 75 bar
Max. Working Pressure [psig] 1088 psig
Outlet connection type Butt weld
Outlet size [mm] 42 mm
Packing format Multi pack
Panel mounting option M6 × 1.0 (2 PC)
PED category I
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 4 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. cac227b8-1cb2-4bdf-b22c-0bd4e896d5e9
SCIP dossier product name CO2 GBC 90 bar V2 without AP
Serviceable BM/GBC valve spare parts
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -40 °F
Type GBCH 42s

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality