Flange set, Flange, 10 mm, Butt weld

006-1111

Connection standard: EN 10220, Material Spec.: Steel, Used for product: FA 15

Product details

Gross weight 0.842 Kilogram
Net weight 0.78 Kilogram
Volume 0.852 Liter
EAN 5702422077404

 

Connection size [in] 3/8 in
Connection size [mm] 10 mm
Connection standard EN 10220
Connection type Butt weld
Contain batteries No
EU RoHS compliance Out of scope
Flange design Groove
Tongue
Flange form Oval
Flange version 1.1
Material Spec. Steel
Packing format Multi pack
Parts included 2 flanges
2 gaskets
2 staybolts
4 nuts
Product group Flanges
Product Name Description Flange set
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Staybolt dimension M12 x 127 mm
Type Flange
Used for product FA 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality