LENO MSV-O, DN 25, Internal thread

003Z4023

MSV-O DN 25, Internal thread, fixed venturi orifice, manual balancing valve

Product details

Gross weight 1.112 Kilogram
Net weight 1.112 Kilogram
Volume 2.347 Liter
EAN 5702420096681

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp 1
Contain batteries No
Description MSV-O DN 25, Internal thread, fixed venturi orifice, manual balancing valve
Differential pressure range [bar] [Max] 2.5 bar
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 53f95648-cebd-47cc-b3d7-13f198654fa0
SCIP dossier product name MSV-O DN15-DN50
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type LENO MSV-O
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality