LENO MSV-S, DN 50, Internal thread

003Z4016

MSV-S DN 50, Internal thread, partner valve

Product details

Gross weight 1.93 Kilogram
Net weight 1.93 Kilogram
Volume 3.198 Liter
EAN 5702420092072

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp 2
Contain batteries No
Description MSV-S DN 50, Internal thread, partner valve
Drain function Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 40 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 257a84e0-d23a-4a7d-ac65-ff030e7f52f0
SCIP dossier product name MSV-S DN15-DN50
Setting scale No
Shut-off function Yes
Test plugs Without test plugs
Type LENO MSV-S
UK RoHS compliance Out of scope
Valve body material DZR brass
Valve size DN 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality