LENO MSV-BD, DN 40, Internal thread

003Z4005

This product has been discontinued.

MSV-BD DN 40, Internal thread, manual balancing valve

Product details

Gross weight 1.904 Kilogram
Net weight 1.75 Kilogram
Volume 2.206 Liter
EAN 5702420084862

 

China RoHS compliance Out of scope
Connection types Internal thread
Connections Rp 1½
Contain batteries No
Description MSV-BD DN 40, Internal thread, manual balancing valve
Differential pressure range [bar] [Max] 2.5 bar
Drain function Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 26 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 20
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d3bbd2ff-8ad7-4cf6-81e8-999b1f153c41
SCIP dossier product name MSV-BD DN15-DN50 (2)
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type LENO MSV-BD
Valve body material DZR brass
Valve size DN 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality