AQ, DN 65, 21 KPa - 210 KPa, 3.96 m³/h - 36.32 m³/h

003Z3762

AQ DN 65, flow limiter

Product details

Gross weight 4.2 Kilogram
Net weight 4.2 Kilogram

 

Contain batteries No
Description AQ DN 65, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 21 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 36.32 m³/h
Flow [m³/h] [Min] 3.96 m³/h
Height [mm] 110 mm
Height with tets plugs [mm] 135 mm
Length [m] 188 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Other valves
Type AQ
Valve size DN 65
Weight [kg] 4.2 kg

附件

零配件

替换

替换

替换

服務

軟體

Software and firmware to extend functionality