AQ, DN 50, 4 KPa - 40 KPa, 5.29 m³/h - 22.72 m³/h

003Z3761

AQ DN 50, flow limiter

Product details

Gross weight 6.5 Kilogram
Net weight 3.9 Kilogram

 

Contain batteries No
Description AQ DN 50, flow limiter
Differential pressure over the valve [kPa] [Max] 400 KPa
Differential pressure over the valve [kPa] [Min] 40 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 22.72 m³/h
Flow [m³/h] [Min] 5.29 m³/h
Height [mm] 106 mm
Height with tets plugs [mm] 131 mm
Length [m] 188 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product group Other valves
Type AQ
Valve size DN 50
Weight [kg] 3.7 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality