VFH2-WAM, DN 32, Motorized butterfly valve, Actuator, Modulating, PN 16

003Z2362

VFH2-WAM DN 32, Butterfly valve, Modulating 4-20mA, PN16

Product details

Gross weight 4.85 Kilogram
Net weight 4.24 Kilogram
Volume 11.9 Liter
EAN 5710104521589

 

Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
China RoHS compliance Out of scope
Connection types Wafer
Contain batteries No
Control input signal Y [mA] 0(4) - 20 mA
Control signal type Modulating
Description VFH2-WAM DN 32, Butterfly valve, Modulating 4-20mA, PN16
Differential pressure [bar] [max] 10 bar
EEE category 5 small equipment (any external dimension < 50 cm)
Frequency [Hz] 50 Hz
Grade of enclosure IP67
In scope of WEEE Yes
Kvs values [m³/h] 63 m³/h
Leakage rate [% Kvs] Leakage rate A
Manual operation Yes
Media temperature [°C] [Max] 95 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Operating torque [Nm] 50 N-m
Operation type Actuator
Position indicator Yes
Power consumption [W] 10 W
Pressure class PN 16
Product group Butterfly valves
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
SCIP dossier no. 3a94b6d2-6b46-4884-8d77-44a8cab3b2d4
SCIP dossier product name Modulating VHF2 MOD butterfly valves DN32-300
Supply voltage [V] AC 220 V
Type VFH2-WAM
Valve body material Ductile iron (DIN GGG40)
Valve disc material Nylon coated
Valve size DN 32
Valve type Motorized butterfly valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality