USV-I, DN 50, Internal thread

003Z2151

USV-I DN 50, internal thread, adjustment valve

Product details

Gross weight 2.19 Kilogram
Net weight 2.14 Kilogram
Volume 2.429 Liter
EAN 5702420082523

 

China RoHS compliance Out of scope
Connection types Internal thread
Description USV-I DN 50, internal thread, adjustment valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function Yes
Flow limitation Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 16 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 82cb7846-7721-4b99-bf19-f3e32ff5abe5
SCIP dossier product name USV-I 50, R 2"", PN16
Setting scale Yes
Shut-off function Yes
Type USV-I
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality