Impulse tube set AF 2,5m

003Z0688

Impulse tube set AF 2,5m

Product details

Gross weight 0.642 Kilogram
Net weight 0.642 Kilogram
Volume 3.836 Liter
EAN 5710104510323

 

Contain batteries No
Description Impulse tube set AF 2,5m
Diameter [mm] 10 mm
EU RoHS compliance Yes with exemptions
For product type AFPB (-F)
Length [mm] 2500 mm
Material COPPER
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of pressure [bar] [Max] 16 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality