ASV-PV 3G, DN 50, 35 KPa - 75 KPa, External Thread

003Z0636

ASV-PV DN 50, 35-75 kPa, external thread, automatic balancing valve

Product details

Gross weight 7.558 Kilogram
Net weight 6.849 Kilogram
Volume 12.128 Liter
EAN 5710104523958

 

China RoHS compliance Out of scope
Connection types External Thread
Description ASV-PV DN 50, 35-75 kPa, external thread, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 250 KPa
Differential pressure setting [kPa] [Max] 75 KPa
Differential pressure setting [kPa] [Min] 35 KPa
Factory setting [kPa] 60 KPa
Impulse tube length [m] 2.5 m
In scope of WEEE and contain batteries No
Kvs values [m³/h] 20 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Mounting position Return pipe
Pressure class PN 16
Product group Automatic balancing
Shut-off function Yes
Type ASV-PV 3G
UK RoHS compliance Out of scope
Valve body material Grey cast iron (EN-GJL-250)
Valve size DN 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality