Nipple, G1/16-R3/8

003L5042

Nipple, G1/16-R3/8

Product details

Gross weight 0.039 Kilogram
Net weight 0.038 Kilogram
Volume 0.009 Liter
EAN 5702421600108

 

Connection size G 1/16 R3/8
Contain batteries No
Description Nipple, G1/16-R3/8
EU RoHS compliance Yes with exemptions
Material Brass CW617N
Pressure nominal [bar] 16 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of pressure [bar] [Max] 16 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Compression fittings for impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality