Impulse tubes, 3 mm, G 1/16, 1500 mm, COPPER||COPPER, For product type: AVPL

003L3561

Impulse tube set AH G1/16#, fi3x1,5m

Product details

Gross weight 0.09 Kilogram
Net weight 0.09 Kilogram
Volume 0.22 Liter
EAN 5710104028101

 

Connection size G 1/16
Contain batteries No
Description Impulse tube set AH G1/16#, fi3x1,5m
Diameter [mm] 3 mm
For product type AVPL
Length [mm] 1500 mm
Material COPPER
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of diameter [mm] [Max] 15 mm
Suitable for valve of diameter [mm] [Min] 15 mm
Suitable for valve of pressure [bar] [Max] 16 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality