Gross weight | 0.498 Kilogram |
Net weight | 0.484 Kilogram |
Volume | 0.324 Liter |
EAN | 5702421544891 |
Gross weight | 0.498 Kilogram |
Net weight | 0.484 Kilogram |
Volume | 0.324 Liter |
EAN | 5702421544891 |
Connection size |
G 1 1/4 R 1 |
Connection types | External Thread |
Contain batteries | No |
Description | Tailpiece ext.thr R1 PN25 DN25 (G11/4) |
Diameter [mm] | 25 mm |
EU RoHS compliance | Out of scope |
For valve size | DN 25 |
Material | Brass CW617N |
Packing format | Single pack |
Packing quantity | 2 |
Pressure class | PN 25 |
Pressure nominal [bar] | 25 bar |
Product group | Tailpieces |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 019290b8-f80c-472c-ab67-1a012cc47448 |
SCIP dossier product name | Tailpiece |
Type | Thread tailpieces |
Connection size |
G 1 1/4 R 1 |
Connection types | External Thread |
Contain batteries | No |
Description | Tailpiece ext.thr R1 PN25 DN25 (G11/4) |
Diameter [mm] | 25 mm |
EU RoHS compliance | Out of scope |
For valve size | DN 25 |
Material | Brass CW617N |
Packing format | Single pack |
Packing quantity | 2 |
Pressure class | PN 25 |
Pressure nominal [bar] | 25 bar |
Product group | Tailpieces |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 019290b8-f80c-472c-ab67-1a012cc47448 |
SCIP dossier product name | Tailpiece |
Type | Thread tailpieces |