Impulse tubes, 6 mm, R 3/8, 1500 mm, Copper Cu-DHP CW024A H040, For product type: AV(P)QM (T)

003H6853

Impulse tube set AV R 3/8##,fi 6x1,5m

Product details

Gross weight 0.384 Kilogram
Net weight 0.252 Kilogram
Volume 3.881 Liter
EAN 5702421541579

 

Connection size R 3/8
Contain batteries No
Description Impulse tube set AV R 3/8##,fi 6x1,5m
Diameter [mm] 6 mm
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type AV(P)QM (T)
Length [mm] 1500 mm
Material Copper Cu-DHP CW024A H040
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 25 bar
Product group Accessories - SAC
REACH Candidate List substances No
Suitable for valve of diameter [mm] [Max] 50 mm
Suitable for valve of diameter [mm] [Min] 15 mm
Type Impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality