ZF 4 DN15-125+AMV( E ) 65X, DN 15-125

003G8106

ZF 4 DN15-125+AMV( E ) 65X

Product details

Gross weight 2.76 Kilogram
Net weight 2.76 Kilogram
Volume 5.85 Liter
EAN 5710104507705

 

Description ZF 4 DN15-125+AMV( E ) 65X
For valve size DN 15-125
In scope of WEEE and contain batteries No
Product group Accessories - SAC
Suitable for valve of diameter [mm] [Max] 125 mm
Suitable for valve of diameter [mm] [Min] 15 mm
Type Stem extensions

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality