AFD Oil, PN 25, 1 bar - 6 bar, 80 cm², Red

003G1042

AFD OIL PB25 1-6 80cm2 red

Product details

Gross weight 8.881 Kilogram
Net weight 8.881 Kilogram
Volume 26.754 Liter
EAN 5702421808566

 

Actuator size [cm²] 80 cm²
Body material Steel, mat. No 1.0338, zinc plated
China RoHS compliance Out of scope
Colour Red
Contain batteries No
Description AFD OIL PB25 1-6 80cm2 red
Differential pressure setting [bar] [Max] 6 bar
Differential pressure setting [bar] [Min] 1 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. reduction controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Mounting version Flow
Operating pressure [bar] [Max] 25 bar
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 6 bar
Pressure setting range [bar] [Min] 1 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP dossier product name AFD/A
Setting Type Adjustable
Type AFD Oil

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality