VLT® Integrated Servo Drive ISD 520

Shows 18 product(s)

137L9077

ISD-520D6-02T5PL+FCKS+FD19+FFS0+FG087+FN20+FSSS+TAMP

Integrated Servo Drive 520
ISD-520D6-02T5PL+FCKS+FD19+FFS0+FG087+FN20+FSSS+TAMP
600 V DC 2,5 Nm rated torque category
Rated speed 2000 rpm
Flange size 87mm Shaft size 19mm
Standard fitted key None, without brake
Ethernet POWERLINK
ST 17 Bit BISS-C
STO, not upgradable
None, without option board
Frame size: E0

Other options according to model code

Model code: ISD-520D6-02T5PL+FCKS+FD19+FFS0+FG087+FN20+FSSS+TAMP

137L9383

ISD-520D6-03T5PN+FCSS+FD14+FFM1+FG091+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-03T5PN+FCSS+FD14+FFM1+FG091+FN30+FSSS
600 V DC 3,5 Nm rated torque category
Rated speed 3000 rpm
Flange size 91,3mm Shaft size 14mm
Standard smooth shaft None, without brake
PROFINET
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5PN+FCSS+FD14+FFM1+FG091+FN30+FSSS

137N1988

ISD-520D6-02T5EC+FAHB+FCKS+FD14+FFM1+FG091+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-02T5EC+FAHB+FCKS+FD14+FFM1+FG091+FN30+FSSS
600 V DC 2,5 Nm rated torque category
Rated speed 3000 rpm
Flange size 91,3mm Shaft size 14mm
Standard fitted key with holding brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-02T5EC+FAHB+FCKS+FD14+FFM1+FG091+FN30+FSSS

137N1991

ISD-520D6-04T0EC+FAHB+FCKS+FD19+FFM1+FG091+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-04T0EC+FAHB+FCKS+FD19+FFM1+FG091+FN30+FSSS
600 V DC 4,0 Nm rated torque category
Rated speed 3000 rpm
Flange size 91,3mm Shaft size 19mm
Standard fitted key with holding brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-04T0EC+FAHB+FCKS+FD19+FFM1+FG091+FN30+FSSS

137N2178

ISD-520D6-03T5EC+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-03T5EC+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS
600 V DC 3,5 Nm rated torque category
Rated speed 3000 rpm
Flange size 91,3mm Shaft size 14mm
Standard fitted key with holding brake
EtherCAT
ST 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5EC+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS

137N2180

ISD-520D6-03T5EC+CTIO+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-03T5EC+CTIO+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS
600 V DC 3,5 Nm rated torque category
Rated speed 3000 rpm
Flange size 91,3mm Shaft size 14mm
Standard fitted key with holding brake
EtherCAT
ST 17 Bit Hiperface DSL
STO, not upgradable
Standard I/O option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5EC+CTIO+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS

137N2181

ISD-520D6-09T0EC+FAHB+FCKS+FD24+FFS1+FG116+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-09T0EC+FAHB+FCKS+FD24+FFS1+FG116+FN30+FSSS
600 V DC 9,0 Nm rated torque category
Rated speed 3000 rpm
Flange size 116mm Shaft size 24mm
Standard fitted key with holding brake
EtherCAT
ST 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E2

Other options according to model code

Model code: ISD-520D6-09T0EC+FAHB+FCKS+FD24+FFS1+FG116+FN30+FSSS

137N4180

ISD-520D6-03T5EC+FAHB+FCSS+FD14+FFM1+FG091+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-03T5EC+FAHB+FCSS+FD14+FFM1+FG091+FN30+FSSS
600 V DC 3,5 Nm rated torque category
Rated speed 3000 rpm
Flange size 91,3mm Shaft size 14mm
Standard smooth shaft with holding brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5EC+FAHB+FCSS+FD14+FFM1+FG091+FN30+FSSS

137N4181

ISD-520D6-03T5EC+FCSS+FD14+FFM1+FG091+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-03T5EC+FCSS+FD14+FFM1+FG091+FN30+FSSS
600 V DC 3,5 Nm rated torque category
Rated speed 3000 rpm
Flange size 91,3mm Shaft size 14mm
Standard smooth shaft None, without brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5EC+FCSS+FD14+FFM1+FG091+FN30+FSSS

137N5065

ISD-520D6-01T5PN+FCKS+FD11+FFS1+FG070+FN30+FSSS

Integrated Servo Drive 520
ISD-520D6-01T5PN+FCKS+FD11+FFS1+FG070+FN30+FSSS
600 V DC 1,5 Nm rated torque category
Rated speed 3000 rpm
Flange size 70mm Shaft size 11mm
Standard fitted key None, without brake
PROFINET
ST 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-01T5PN+FCKS+FD11+FFS1+FG070+FN30+FSSS

View: