VLT® Integrated Servo Drive ISD 520

Shows 16 product(s)

137L9383

ISD520D6-03T5PN+BEF1+CTXX+FN30-000127739

Integrated Servo Drive 520
ISD-520D6-03T5PN+FCSS+FD14+FFM1+FG091+FN30+FSSS
600 V DC, 3,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 91,3mm, Shaft size 14mm,
Standard smooth shaft, None, without brake
PROFINET
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5PN+FCSS+FD14+FFM1+FG091+FN30+FSSS

137N1988

ISD520D6-02T5EC+BEF1+CTXX+FN30-000131452

Integrated Servo Drive 520
ISD-520D6-02T5EC+FAHB+FCKS+FD14+FFM1+FG091+FN30+FSSS
600 V DC, 2,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 91,3mm, Shaft size 14mm,
Standard fitted key, with holding brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-02T5EC+FAHB+FCKS+FD14+FFM1+FG091+FN30+FSSS

137N1991

ISD520D6-04T0EC+BEF1+CTXX+FN30-000131453

Integrated Servo Drive 520
ISD-520D6-04T0EC+FAHB+FCKS+FD19+FFM1+FG091+FN30+FSSS
600 V DC, 4,0 Nm rated torque category,
Rated speed 3000 rpm
Flange size 91,3mm, Shaft size 19mm,
Standard fitted key, with holding brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-04T0EC+FAHB+FCKS+FD19+FFM1+FG091+FN30+FSSS

137N2178

ISD520D6-03T5EC+BEF1+CTXX+FN30-000131563

Integrated Servo Drive 520
ISD-520D6-03T5EC+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS
600 V DC, 3,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 91,3mm, Shaft size 14mm,
Standard fitted key, with holding brake
EtherCAT
ST 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5EC+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS

137N2180

ISD520D6-03T5EC+BEF1+CTIO+FN30-000131565

Integrated Servo Drive 520
ISD-520D6-03T5EC+CTIO+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS
600 V DC, 3,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 91,3mm, Shaft size 14mm,
Standard fitted key, with holding brake
EtherCAT
ST 17 Bit Hiperface DSL
STO, not upgradable
Standard I/O option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5EC+CTIO+FAHB+FCKS+FD14+FFS1+FG091+FN30+FSSS

137N2181

ISD520D6-09T0EC+BEF1+CTXX+FN30-000131566

Integrated Servo Drive 520
ISD-520D6-09T0EC+FAHB+FCKS+FD24+FFS1+FG116+FN30+FSSS
600 V DC, 9,0 Nm rated torque category,
Rated speed 3000 rpm
Flange size 116mm, Shaft size 24mm,
Standard fitted key, with holding brake
EtherCAT
ST 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E2

Other options according to model code

Model code: ISD-520D6-09T0EC+FAHB+FCKS+FD24+FFS1+FG116+FN30+FSSS

137N4180

ISD520D6-03T5EC+BEF1+CTXX+FN30-000133745

Integrated Servo Drive 520
ISD-520D6-03T5EC+FAHB+FCSS+FD14+FFM1+FG091+FN30+FSSS
600 V DC, 3,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 91,3mm, Shaft size 14mm,
Standard smooth shaft, with holding brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5EC+FAHB+FCSS+FD14+FFM1+FG091+FN30+FSSS

137N4181

ISD520D6-03T5EC+BEF1+CTXX+FN30-000133746

Integrated Servo Drive 520
ISD-520D6-03T5EC+FCSS+FD14+FFM1+FG091+FN30+FSSS
600 V DC, 3,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 91,3mm, Shaft size 14mm,
Standard smooth shaft, None, without brake
EtherCAT
MT 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-03T5EC+FCSS+FD14+FFM1+FG091+FN30+FSSS

137N5065

ISD520D6-01T5PN+BEF1+CTXX+FN30-000134712

Integrated Servo Drive 520
ISD-520D6-01T5PN+FCKS+FD11+FFS1+FG070+FN30+FSSS
600 V DC, 1,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 70mm, Shaft size 11mm,
Standard fitted key, None, without brake
PROFINET
ST 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-01T5PN+FCKS+FD11+FFS1+FG070+FN30+FSSS

137N5174

ISD520D6-01T5PL+BEF1+CTXX+FN30-000134780

Integrated Servo Drive 520
ISD-520D6-01T5PL+FCKS+FD11+FFS1+FG070+FN30+FSSS
600 V DC, 1,5 Nm rated torque category,
Rated speed 3000 rpm
Flange size 70mm, Shaft size 11mm,
Standard fitted key, None, without brake
Ethernet POWERLINK
ST 17 Bit Hiperface DSL
STO, not upgradable
None, without option board
Frame size: E1

Other options according to model code

Model code: ISD-520D6-01T5PL+FCKS+FD11+FFS1+FG070+FN30+FSSS

View: