isd410t2c1d3e65fracscxf072cn1000xksxxxxx

175G7830

ISD410T2C1D3E65FRACSCXF072CN1000XKSXXXXX
VLT® Integrated Servo Drive ISD 410
2.1 Nm, 300 VDC Link Voltage, IP65, Resolver, CAN, Customer Firmware, Without Safety, 72 mm, Customised, Motor 1000 rpm, Without Brake, Standard Fitted Key, With Sealing, Without Gear, -

Model code: ISD410T2C1D3E65FRACSCXF072CN1000XKSXXXXX

Product details

Gross weight 5.6 kg
Net weight 5.4 kg
Volume 0 l
EAN 5710107627301

VLT® INTEGRATED SERVO DRIVE ISD 410

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 410 410
Drive Torque T Torque
Torque 2C1 2.1 Nm
DC Voltage D3 300 VDC Link Voltage
Drive Enclosure E65 IP65
Drive Feedback FR Resolver
Bus System AC CAN
Software SC Customer Firmware
Safety X Without Safety
Flange Size F072 72 mm
Flange Type C Customised
Motor Speed N1000 Motor 1000 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Gear X Without Gear
Gear Ratio XX -
Reserved A X Reserved A
Reserved B X Reserved B
Typecode Part 1 ISD410T2C1D3E65FRACSCX
Typecode Part 2 F072CN1000XKSXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 5.6
Calculated Net Weight [kg] 5.4
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 ISD410T2C1D3E65FRACSCX
Modelcode02 F072CN1000XKSXXXXX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality