VACON® NXP DC/DC Converter

Shows 204 product(s)

132H0150

NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101

NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 with 2,5mm2 conn.
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 05 liquid cooled

Other options according to Model code

Model code: NXP01685-A0T0IWG-A9A20000E9+DCD3+ADFIF101

132H0399

NXP05026-A0T0IWG-A1A20000CI+DCD3+ADFIF101

NXP05026-A0T0IWG-A1A20000CI+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: Modbus/TCP
Manual: English
Frame 62 liquid cooled

Other options according to Model code

Model code: NXP05026-A0T0IWG-A1A20000CI+DCD3+ADFIF101

132H1391

NXP05026-A0T0IWG-A8B100D6CI+DCD3+ADFIF101

NXP05026-A0T0IWG-A8B100D6CI+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: No board
D Slot: CAN-MonBus galv.decoupled
E Slot: Modbus/TCP
Manual: English
Frame 62 liquid cooled

Other options according to Model code

Model code: NXP05026-A0T0IWG-A8B100D6CI+DCD3+ADFIF101

132H3943

NXP05026-A0T0IWG-A8B100D6CI+DCD3+ADFIF101+GSNT+SPXE

NXP05026-A0T0IWG-A8B100D6CI+DCD3+ADFIF101+GSNT+SPXE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: No board
D Slot: CAN-MonBus galv.decoupled
E Slot: Modbus/TCP
Manual: English
Frame 62 liquid cooled

Other options according to Model code

Model code: NXP05026-A0T0IWG-A8B100D6CI+DCD3+ADFIF101+GSNT+SPXE

132H4105

NXP03005-A0T0IWG-A1A2B4B5E6+DCD3+ADFIF101

NXP03005-A0T0IWG-A1A2B4B5E6+DCD3+ADFIF101
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: 3RO(NO)
E Slot: CANopen
Manual: English
Frame 61 liquid cooled

Other options according to Model code

Model code: NXP03005-A0T0IWG-A1A2B4B5E6+DCD3+ADFIF101

132H5172

NXP10305-A0T0IWG-A1A20000E6+DCD3+ADFIF101+GNKC

NXP10305-A0T0IWG-A1A20000E6+DCD3+ADFIF101+GNKC
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: CANopen
Manual: English
Frame 63 liquid cooled

Other options according to Model code

Model code: NXP10305-A0T0IWG-A1A20000E6+DCD3+ADFIF101+GNKC

132L0248

NXP10306-A0T0IWG-A1A2000000+DCD3+ADFIF101

NXP10306-A0T0IWG-A1A2000000+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 64 liquid cooled

Other options according to Model code

Model code: NXP10306-A0T0IWG-A1A2000000+DCD3+ADFIF101

132L0679

NXP15006-A0T0IWG-ANA2BHD2E6+DCD3+ADFIF101+GADN

NXP15006-A0T0IWG-ANA2BHD2E6+DCD3+ADFIF101+GADN
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1500 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,2AI,2AO,10/-10Vref,24V
B Slot: 2RO(NO/NC)
C Slot: 3 temp meas channels
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: CANopen
Manual: English
Frame 64 liquid cooled

Other options according to Model code

Model code: NXP15006-A0T0IWG-ANA2BHD2E6+DCD3+ADFIF101+GADN

132L0764

NXP05906-A0T0IWG-A1A2B5D2EA+FL23+DCD3+ADFIF101+DLDE

NXP05906-A0T0IWG-A1A2B5D2EA+FL23+DCD3+ADFIF101+DLDE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 590 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: Advanced 2-port ethernet
Manual: German
Frame 63 liquid cooled

Other options according to Model code

Model code: NXP05906-A0T0IWG-A1A2B5D2EA+FL23+DCD3+ADFIF101+DLDE

132L1151

NXP13006-A0T0IWG-ANA200B5E9+DCD3+ADFIF101

NXP13006-A0T0IWG-ANA200B5E9+DCD3+ADFIF101
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1300 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,2AI,2AO,10/-10Vref,24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
Frame 64 liquid cooled

Other options according to Model code

Model code: NXP13006-A0T0IWG-ANA200B5E9+DCD3+ADFIF101

View: