Shows 14 product(s)

137N5268

IC2-30FA1N02-02A2E20F4+ACXX+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA1N02-02A2E20F4+ACXX+DAMO
Single-phase 200-240 V AC
2.2 A 0.37 kW/0.50 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N02-02A2E20F4+ACXX+DAMO

137N5343

IC2-30FA1N02-04A2E20F4+ACXX+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA1N02-04A2E20F4+ACXX+DAMO
Single-phase 200-240 V AC
4.2 A 0.75 kW/1 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N02-04A2E20F4+ACXX+DAMO

137N5344

IC2-30FA1N02-06A8E20F4+ACXX+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA1N02-06A8E20F4+ACXX+DAMO
Single-phase 200-240 V AC
6.8 A 1.5 kW/2 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA02c
Other options according to model code

Model code: IC2-30FA1N02-06A8E20F4+ACXX+DAMO

137N5345

IC2-30FA1N02-09A6E20F4+ACXX+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA1N02-09A6E20F4+ACXX+DAMO
Single-phase 200-240 V AC
9.6 A 2.2 kW/3 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA1N02-09A6E20F4+ACXX+DAMO

137N5346

IC2-30FA3N04-01A2E20F4+ACXX+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA3N04-01A2E20F4+ACXX+DAMO
Three-phase 380-480 V AC
1.2 A 0.37 kW/0.50 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01a
Other options according to model code

Model code: IC2-30FA3N04-01A2E20F4+ACXX+DAMO

137N5347

IC2-30FA3N04-02A2E20F4+ACXX+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA3N04-02A2E20F4+ACXX+DAMO
Three-phase 380-480 V AC
2.2 A 0.75 kW/1 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01a
Other options according to model code

Model code: IC2-30FA3N04-02A2E20F4+ACXX+DAMO

137N5348

IC2-30FA3N04-03A7E20F4+ACXX+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA3N04-03A7E20F4+ACXX+DAMO
Three-phase 380-480 V AC
3.7 A 1.5 kW/2 HPIP20/Open type
C4 category No integrated brake chopper
Frame: MA01a
Other options according to model code

Model code: IC2-30FA3N04-03A7E20F4+ACXX+DAMO

137N5349

IC2-30FA3N04-05A3E20F4+ACBC+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA3N04-05A3E20F4+ACBC+DAMO
Three-phase 380-480 V AC
5.3 A 2.2 kW/3 HPIP20/Open type
C4 category Integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA3N04-05A3E20F4+ACBC+DAMO

137N5350

IC2-30FA3N04-07A2E20F4+ACBC+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA3N04-07A2E20F4+ACBC+DAMO
Three-phase 380-480 V AC
7.2 A 3.0 kW/4 HPIP20/Open type
C4 category Integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA3N04-07A2E20F4+ACBC+DAMO

137N5351

IC2-30FA3N04-09A0E20F4+ACBC+DAMO

iC2-30 Frequency converter air cooled
IC2-30FA3N04-09A0E20F4+ACBC+DAMO
Three-phase 380-480 V AC
9.0 A 4.0 kW/5 HPIP20/Open type
C4 category Integrated brake chopper
Frame: MA02a
Other options according to model code

Model code: IC2-30FA3N04-09A0E20F4+ACBC+DAMO

View: